COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
AR40-N04-Z-X425 Regulator
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A AR40-N04-Z-X425

Weight

N/A 1.91 lb

Fluid Compatibility

N/A Air

Options Included

N/A Name Plate Pressure Gauge - psi, ºF

Maximum Operating Pressure

N/A 290 psi

Maximum Set Pressure

N/A 232 psi

Minimum Set Pressure

N/A 14.5 psi

Operating Temperature Range

N/A 23 to 140 ºF

Overall Height

N/A 128 mm

Overall Length

N/A 70 mm

Port Gender

N/A Female

Port Size

N/A 1/2 in

Port Thread Standard

N/A National Pipe Thread (NPT)