COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
AR20-F01BE Regulator
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A AR20-F01BE

Weight

N/A 1.64 lb

Fluid Compatibility

N/A Air

Options Included

N/A Mounting Bracket Square Pressure Gauge

Knob Type

N/A Rising

Maximum Operating Pressure

N/A 145 psi

Maximum Set Pressure

N/A 123 psi

Minimum Set Pressure

N/A 7.3 psi

Operating Temperature Range

N/A 23 to 140 ºF

Overall Height

N/A 55 mm

Overall Length

N/A 94 mm

Overall Width

N/A 59.5 mm

Port Gender

N/A Female

Port Size

N/A 1/8 in

Port Thread Standard

N/A British Standard Pipe Parallel (BSPP)

Pressure Control Type

N/A Relief Valve