COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
AR50-N06G-1Z
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A AR50-N06G-1Z

Weight

N/A 2.87 lb

Air Flow

N/A 283 scfm

Fluid Compatibility

N/A Air

Options Included

N/A Name Plate Pressure Gauge - psi, ºF Round Pressure Gauge

Knob Type

N/A Rising

Maximum Operating Pressure

N/A 145 psi

Maximum Set Pressure

N/A 29 psi

Minimum Set Pressure

N/A 2.90 psi

Operating Temperature Range

N/A 23 to 140 ºF

Overall Height

N/A 90 mm

Overall Length

N/A 169 mm

Overall Width

N/A 127.5 mm

Port Gender

N/A Female

Port Size

N/A 3/4 in

Port Thread Standard

N/A National Pipe Thread (NPT)

Pressure Control Type

N/A Relief Valve