COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
PBUS6-20-LH PBUS6 Cam Clutch
Unit of Measure

Specifications

Supplier Name

N/A Tsubaki (UST)

Manufacturer Part Number

N/A PBUS6-20-LH

Bore Diameter

N/A 7/8 in

Series

N/A PBU

Torque Capacity

N/A 281.7 ft·lb

Weight

N/A 2.5 lb