COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
K 35X42X30 Unit Cage
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A K 35X42X30

Bearing Material

N/A Steel

Bore Diameter

N/A 35 mm

Closure Type

N/A Open

Dynamic Load Rating

N/A 39000 N

Maximum Speed

N/A 12700 rpm

Needle Bearing Type

N/A Roller and Cage Assembly

Number of Rows

N/A Single-Row

Outside Diameter

N/A 42 mm

Overall Width

N/A 30 mm

Static Load Rating

N/A 68000 N