COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
NCS 1612 Bearing
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A NCS 1612

Bearing Material

N/A Steel

Bore Diameter

N/A 1.0000 in

Closure Type

N/A Open

UPC Code

N/A 035373084630

Needle Bearing Type

N/A Machined Bearing with No Inner Ring

Number of Rows

N/A Single-Row

Outside Diameter

N/A 1.50 in

Overall Width

N/A 0.7500 in

Weight

N/A 0.18 lb