COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
NCS 2020 Bearing
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A NCS 2020

Bearing Material

N/A Steel

Bore Diameter

N/A 1.2500 in

Closure Type

N/A Open

UPC Code

N/A 035373084708

Needle Bearing Type

N/A Machined Bearing with No Inner Ring

Number of Rows

N/A Single-Row

Outside Diameter

N/A 1.75 in

Overall Width

N/A 1.2500 in

Weight

N/A 0.360 lb