COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
K25X29X10 Needle Roller Cage Assembly
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A K25X29X10

Bore Diameter

N/A 25 mm

Cage Material

N/A Steel

Closure Type

N/A Open

Dynamic Load Rating

N/A 2230 lbf

Flanges

N/A No Flange

Lubrication Hole Type

N/A No Holes

Maximum Speed

N/A 18000 rpm

Needle Bearing Type

N/A Roller and Cage Assembly

Number of Rows

N/A Single-Row

Outside Diameter

N/A 29 mm

Overall Width

N/A 10 mm

Precision Rating

N/A Not Rated

Series

N/A K

Standards Met

N/A DIN 5405-1/International Organization for Standardization (ISO) 3030

Static Load Rating

N/A 3450 lbf

Weight

N/A 0.02 lb