COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
K25X33X20 Needle Roller Cage Assembly
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A K25X33X20

Bore Diameter

N/A 25 mm

Cage Material

N/A Steel

Dynamic Load Rating

N/A 28500 N

Maximum Speed

N/A 16900 rpm

Needle Bearing Type

N/A Roller and Cage Assembly

Operating Temperature Range

N/A -20 to 120 ºC

Outside Diameter

N/A 33 mm

Overall Width

N/A 20 mm

Static Load Rating

N/A 38000 N

Weight

N/A 0.09 lb