COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
K30X35X13 Needle Roller Cage Assembly
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A K30X35X13

Bore Diameter

N/A 30 mm

Cage Material

N/A Steel

Closure Type

N/A Open

Needle Bearing Type

N/A Roller and Cage Assembly

Operating Temperature Range

N/A -20 to 120 ºC

Outside Diameter

N/A 35 mm

Overall Width

N/A 13 mm

Weight

N/A 0.05 lb