COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
ZARN2557-L-TV Ball Screw Support Bearing
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A ZARN2557-L-TV

Bore Diameter

N/A 25 mm

Cage Material

N/A Polyamide 66

Closure Type

N/A Open

Dynamic Load Rating

N/A 22600 lbf

Flanges

N/A With Flanges

Lubrication Hole Type

N/A No Holes

Maximum Speed

N/A 6000 rpm

Needle Bearing Type

N/A Machined Bearing with Inner Ring

Outside Diameter

N/A 57 mm

Overall Width

N/A 50 mm

Precision Rating

N/A Not Rated

Series

N/A ZARN

Static Load Rating

N/A 36000 lbf

Weight

N/A 1.56 lb