COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
AXK140180 Thrust Needle Cage Assembly
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A AXK140180

Bearing Width

N/A 5 mm

Bore Diameter

N/A 140 mm

Operating Temperature Range

N/A -20 to 120 ºC

Outside Diameter

N/A 180 mm

Thrust Bearing Type

N/A Roller and Cage Assembly

Weight

N/A 0.58 lb