COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
TC2233 Bearing
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A TC2233

Bearing Material

N/A Steel

Bearing Width

N/A 5/64 in

Bore Diameter

N/A 1-3/8 in

Dynamic Load Rating

N/A 4600 lbf

Maximum Speed

N/A 5500 rpm

Outside Diameter

N/A 2.0625 in

Overall Width

N/A 5/64 in

Series

N/A TC

Static Load Rating

N/A 21600 lbf

Thrust Bearing Type

N/A Roller and Cage Assembly

Weight

N/A 0.03 lb