COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
TC3648 Thrust Needle Cage Assembly
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A TC3648

Bearing Material

N/A Steel

Bearing Width

N/A 5/64 in

Bore Diameter

N/A 2-1/4 in

Dynamic Load Rating

N/A 6000 lbf

Maximum Speed

N/A 3600 rpm

Outside Diameter

N/A 3.00 in

Overall Width

N/A 5/64 in

Series

N/A TC

Static Load Rating

N/A 23700 lbf

Thrust Bearing Type

N/A Roller and Cage Assembly

Weight

N/A 0.05 lb