COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
6107-3/4 3/4 Black PP S x S Sch 80 90 Degree
Unit of Measure

Specifications

Supplier Name

N/A Nibco

Manufacturer Part Number

N/A 1536639

Prop 65

N/A Yes

Size

N/A 3/4 in

Color

N/A Black

Angle

N/A 90 º

Material

N/A Polypropylene

Pipe Schedule

N/A 80