COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
707R-21/2 x 2 2-1/2 x 2 C x C Cast Copper
Unit of Measure

Specifications

Supplier Name

N/A Nibco

Manufacturer Part Number

N/A 707R-21/2X2

Prop 65

N/A Yes

Size

N/A 2-1/2 x 2 in

Angle

N/A 90 º

Material

N/A Cast Copper