COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
Unit of Measure

Specifications

Supplier Name

N/A AMI Bearings

Manufacturer Part Number

N/A MUCPPL209-28W

Prop 65

N/A Yes

Base to Bore Centerline

N/A 2.1250 in

Base Width

N/A 2-1/8 in

Bolt Center-to-Center Length

N/A 5.5938 to 5.9063 in

Bolt Size

N/A 5/8

Bore Diameter

N/A 1.7500 in

Bore Type

N/A Round

Duty Type

N/A Standard Duty

Expansion Type

N/A Non-Expansion Bearing (Fixed)

Housing Material

N/A PBT Thermoplastic

Locking Device

N/A Set Screw

Lubrication Type

N/A Lubrication Fitting

Mounting Type

N/A 2-Bolt Base

Overall Height

N/A 4.1719 in

Overall Length

N/A 7.5625 in

Overall Width

N/A 2-1/4 in

Radial Dynamic Load Capacity

N/A 6320 lbf

Radial Static Load Capacity

N/A 3690 lbf

Replacement Bearing

N/A MUC209-28

Seal Type

N/A Contact with Slinger

Series

N/A MUCPPL200W