COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
Unit of Measure

Specifications

Supplier Name

N/A AMI Bearings

Manufacturer Part Number

N/A MUCTBL207-21W

Prop 65

N/A Yes

Base to Bore Centerline

N/A 1.8750 in

Base Width

N/A 1-7/8 in

Bolt Center-to-Center Length

N/A 3.2500 in

Bolt Size

N/A 1/2-13

Bore Diameter

N/A 1.3125 in

Bore Type

N/A Round

Duty Type

N/A Standard Duty

Housing Material

N/A PBT Thermoplastic

Locking Device

N/A Set Screw

Lubrication Type

N/A Lubrication Fitting

Mounting Type

N/A Tapped Base

Overall Height

N/A 3.7500 in

Overall Length

N/A 4.3750 in

Overall Width

N/A 1-15/16 in

Radial Dynamic Load Capacity

N/A 4950 lbf

Radial Static Load Capacity

N/A 2770 lbf

Replacement Bearing

N/A MUC207-21

Seal Type

N/A Contact with Slinger

Series

N/A MUCTBL200W