COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
Unit of Measure

Specifications

Supplier Name

N/A AMI Bearings

Manufacturer Part Number

N/A KHSHE211-35

Prop 65

N/A Yes

Base to Bore Centerline

N/A 2.5200 in

Base Width

N/A 2.362 in

Bolt Center-to-Center Length

N/A 4.6460 in

Bolt Size

N/A M16

Bore Diameter

N/A 2.1875 in

Bore Type

N/A Round

Duty Type

N/A Standard Duty

Housing Material

N/A Cast Iron

Locking Device

N/A Eccentric Collar

Lubrication Type

N/A Lubrication Fitting

Mounting Type

N/A Tapped Base

Overall Height

N/A 4.9210 in

Overall Length

N/A 5.9060 in

Overall Width

N/A 2-5/8 in

Radial Dynamic Load Capacity

N/A 9700 lbf

Radial Static Load Capacity

N/A 6610 lbf

Replacement Bearing

N/A KH211-35

Seal Type

N/A Contact/Lip

Series

N/A KHSHE200