COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
Unit of Measure

Specifications

Supplier Name

N/A AMI Bearings

Manufacturer Part Number

N/A KHLP207-22

Prop 65

N/A Yes

Base to Bore Centerline

N/A 1.8125 in

Base Width

N/A 1-7/8 in

Bolt Center-to-Center Length

N/A 5.0000 to 5.7500 in

Bolt Size

N/A 1/2

Bore Diameter

N/A 1.3750 in

Bore Type

N/A Round

Duty Type

N/A Standard Duty

Expansion Type

N/A Non-Expansion Bearing (Fixed)

Housing Material

N/A Cast Iron

Locking Device

N/A Eccentric Collar

Lubrication Type

N/A Lubrication Fitting

Mounting Type

N/A 2-Bolt Base

Overall Height

N/A 3.6875 in

Overall Length

N/A 7.0000 in

Overall Width

N/A 2-7/64 in

Radial Dynamic Load Capacity

N/A 5820 lbf

Radial Static Load Capacity

N/A 3460 lbf

Replacement Bearing

N/A KH207-22

Seal Type

N/A Contact/Lip

Series

N/A KHLP200