COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
Unit of Measure

Specifications

Supplier Name

N/A AMI Bearings

Manufacturer Part Number

N/A MUCTBL203W

Prop 65

N/A Yes

Base to Bore Centerline

N/A 1.3110 in

Base Width

N/A 34.5 mm

Bolt Center-to-Center Length

N/A 50.8 mm

Bolt Size

N/A 3/8-16

Bore Diameter

N/A 17 mm

Bore Type

N/A Round

Duty Type

N/A Standard Duty

Housing Material

N/A PBT Thermoplastic

Locking Device

N/A Set Screw

Lubrication Type

N/A Lubrication Fitting

Mounting Type

N/A Tapped Base

Overall Height

N/A 66 mm

Overall Length

N/A 73 mm

Overall Width

N/A 35.6 mm

Radial Dynamic Load Capacity

N/A 1110 kgf

Radial Static Load Capacity

N/A 540 kgf

Replacement Bearing

N/A MUC203

Seal Type

N/A Contact with Slinger

Series

N/A MUCTBL200W