COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
Unit of Measure

Specifications

Supplier Name

N/A AMI Bearings

Manufacturer Part Number

N/A KP003

Prop 65

N/A Yes

Base to Bore Centerline

N/A 24 mm

Base Width

N/A 18 mm

Bolt Center-to-Center Length

N/A 67 mm

Bolt Size

N/A M6

Bore Diameter

N/A 17 mm

Bore Type

N/A Round

Duty Type

N/A Light Duty

Expansion Type

N/A Non-Expansion Bearing (Fixed)

Housing Material

N/A ZDC Alloy

Locking Device

N/A Set Screw

Lubrication Type

N/A Cannot Be Relubricated

Mounting Type

N/A 2-Bolt Base

Overall Height

N/A 47 mm

Overall Length

N/A 85 mm

Overall Width

N/A 21.5 mm

Radial Dynamic Load Capacity

N/A 610 kgf

Radial Static Load Capacity

N/A 335 kgf

Replacement Bearing

N/A K003

Seal Type

N/A Contact/Lip

Series

N/A KP000