COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
Unit of Measure

Specifications

Supplier Name

N/A AMI Bearings

Manufacturer Part Number

N/A UCAO314

Prop 65

N/A Yes

Base to Bore Centerline

N/A 3.8110 in

Base Width

N/A 96 mm

Bolt Center-to-Center Length

N/A 274 to 298 mm

Bolt Size

N/A M22

Bore Diameter

N/A 70 mm

Bore Type

N/A Round

Duty Type

N/A Heavy Duty

Expansion Type

N/A Non-Expansion Bearing (Fixed)

Housing Material

N/A Cast Iron

Locking Device

N/A Set Screw

Lubrication Type

N/A Lubrication Fitting

Mounting Type

N/A 2-Bolt Base

Overall Height

N/A 192 mm

Overall Length

N/A 360 mm

Overall Width

N/A 96 mm

Radial Dynamic Load Capacity

N/A 10600 kgf

Radial Static Load Capacity

N/A 6930 kgf

Replacement Bearing

N/A UC314

Seal Type

N/A Contact with Slinger

Series

N/A UCAO300