COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
Unit of Measure

Specifications

Supplier Name

N/A AMI Bearings

Manufacturer Part Number

N/A UCEP206

Prop 65

N/A Yes

Base to Bore Centerline

N/A 1.8740 in

Base Width

N/A 57 mm

Bolt Center-to-Center Length

N/A 120 to 134 mm

Bolt Size

N/A M14

Bore Diameter

N/A 30 mm

Bore Type

N/A Round

Duty Type

N/A Standard Duty

Expansion Type

N/A Expansion Bearing (Floating)

Housing Material

N/A Cast Iron

Locking Device

N/A Set Screw

Lubrication Type

N/A Lubrication Fitting

Mounting Type

N/A 2-Bolt Base

Overall Height

N/A 94 mm

Overall Length

N/A 175 mm

Overall Width

N/A 57 mm

Radial Dynamic Load Capacity

N/A 2000 kgf

Radial Static Load Capacity

N/A 1150 kgf

Replacement Bearing

N/A UC206

Seal Type

N/A Contact with Slinger

Series

N/A UCEP200