COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
RSAO100-XL Pillow Block Unit
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A RSAO100-XL

Base to Bore Centerline

N/A 145 mm

Base Width

N/A 130 mm

Bolt Center-to-Center Length

N/A 375 mm

Bore Diameter

N/A 100 mm

Bore Type

N/A Round

Duty Type

N/A Standard Duty

Expansion Type

N/A Non-Expansion Bearing (Fixed)

Housing Material

N/A Cast Iron

Length Through Bore

N/A 109.4 mm

Locking Device

N/A Eccentric Collar

Lubrication Type

N/A Lubrication Fitting

UPC Code

N/A 4012802809053

Mounting Type

N/A 2-Bolt Base

Overall Height

N/A 280 mm

Overall Length

N/A 440 mm

Radial Dynamic Load Capacity

N/A 184000 N

Radial Static Load Capacity

N/A 141000 N

Replacement Bearing

N/A GNE100-XL-KRRB

Seal Type

N/A R-Seal

Series

N/A RSAO