COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
UCP206 Pillow Block
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UCP206

Series

N/A UCP2

Base to Bore Centerline

N/A 1.6890 in

Base Width

N/A 48 mm

Bolt Center-to-Center Length

N/A 121 mm

Bore Diameter

N/A 30 mm

Bore Type

N/A Round

Duty Type

N/A Light Duty

Expansion Type

N/A Non-Expansion Bearing (Fixed)

Finish/Coating

N/A Uncoated

Housing Material

N/A Cast Iron

Locking Device

N/A Set Screw Collar

Lubrication

N/A Lubrication Fitting

Mounting Type

N/A 2-Bolt Base

Overall Height

N/A 83 mm

Overall Length

N/A 165 mm

Overall Width

N/A 1-1/2 in

Replacement Bearing

N/A UC206D1

Seal Type

N/A Contact Seal with Flinger

Weight

N/A 2.96 lb