COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
AELRPP205-100
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A AELRPP205-100

Series

N/A AELRPP2

Base to Bore Centerline

N/A 1.3125 in

Base Width

N/A 1-1/2 in

Bolt Center-to-Center Length

N/A 3.7500 in

Bore Diameter

N/A 1.0000 in

Bore Type

N/A Round

Expansion Type

N/A Non-Expansion Bearing (Fixed)

Finish/Coating

N/A Uncoated

Housing Material

N/A Steel

Locking Device

N/A Eccentric Collar

Lubrication

N/A Lubrication Fitting

Mounting Type

N/A 2-Bolt Base

Overall Height

N/A 2-5/8 in

Overall Length

N/A 4-19/32 in

Replacement Bearing

N/A AEL205-100W3

Seal Type

N/A Contact/Lip

Standards Met

N/A Japanese Industrial Standards (JIS)

Weight

N/A 0.84 lb