COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
SPW2217-300N1
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A SPW2217-300N1

Base to Bore Centerline

N/A 3.7500 in

Bore Diameter

N/A 3.0000 in

Bore Type

N/A Round

Duty Type

N/A Heavy-Duty

Housing Material

N/A Cast Iron

Locking Device

N/A Adapter Mount

Series

N/A SPW

UPC Code

N/A 4547359659764

Mounting Type

N/A 2-Bolt Base