Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A SPAW2213-203N1 |
Base to Bore Centerline |
N/A 3.0000 in |
Base Width |
N/A 3.11 in |
Bearing Type |
N/A Spherical Roller |
Bolt Center-to-Center Length |
N/A 8-13/16 in |
Bore Diameter |
N/A 2.1875 in |
Bore Type |
N/A Round |
Expansion Type |
N/A Non-Expansion Bearing (Fixed) |
Finish/Coating |
N/A Uncoated |
Housing Construction |
N/A Solid Pillow Block |
Housing Material |
N/A Cast Iron |
Lubrication |
N/A Lubrication Fitting |
Series |
N/A SPAW |
UPC Code |
N/A 4547359196573 |
Mounting Type |
N/A 2-Bolt Base |
Overall Height |
N/A 6.0240 in |
Overall Length |
N/A 10.8270 in |
Overall Width |
N/A 5.433 in |
Radial Dynamic Load Capacity |
N/A 32000 lb |
Radial Static Load Capacity |
N/A 40000 lb |
Replacement Bearing |
N/A MX-W22213BLLKC3 |
Seal Type |
N/A Contact with Flinger |
Standards Met |
N/A American National Standards Institute (ANSI) Anti-Friction Bearing Manufacturers Association (AFBMA) International Organization for Standardization (ISO) |
Weight |
N/A 33.73 lb |
Features & Benefits |
N/A
|