COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
HD400X48TUFP HD (4-Bolt) Protected Screw
Unit of Measure

Specifications

Supplier Name

N/A PCI Procal Inc.

Manufacturer Part Number

N/A HD400X48TUFP

Series

N/A HD

Base Width

N/A 6.5000 in

Bolt Center-to-Center Length

N/A 77.2500 in

Bolt Center-to-Center Width

N/A 3.0000 in

Bolt Size

N/A 0.7500 in

Frame Material

N/A Carbon Steel

Frame Type

N/A Protected Screw

UPC Code

N/A 841946113320

Mounting Plate Length

N/A 20.0000 in

Mounting Plate Width

N/A 7.2500

Overall Height

N/A 7.0000 in

Overall Length

N/A 80.0000 in

Overall Width

N/A 8.9380 in

Rod Diameter

N/A 1.2500 in

Travel

N/A 48.0000 in

Weight

N/A 236 lb

Features & Benefits

Features & Benefits

N/A
  • Protected Screw Take-Up Frames feature the heaviest and most rugged construction of PCI’s Take-Up Frame products
  • These heavy duty frames are top mounted and predrilled for use with standard 2-bolt mount style pillow block bearings