COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
TS350X9TUFP-SS
Unit of Measure

Specifications

Supplier Name

N/A PCI Procal Inc.

Manufacturer Part Number

N/A TS350X9TUFP-SS

Series

N/A TS

Bolt Center-to-Center Length

N/A 18.1250 in

Bolt Center-to-Center Width

N/A 4.7500 in

Bolt Size

N/A 5/8 in

Frame Material

N/A Stainless Steel

Frame Type

N/A Telescoping

UPC Code

N/A 841946123091

Maximum Mounting Plate Bolt Hole Center

N/A 12.6250 in

Mounting Plate Width

N/A 6.0000 in

Overall Height

N/A 3.0000 in

Overall Length

N/A 18.1250 in

Overall Width

N/A 10.0000 in

Rod Diameter

N/A 1 in

Travel

N/A 9.0000 in

Weight

N/A 28 lb

Features & Benefits

Features & Benefits

N/A
  • PCI Telescoping Take-Up Frames feature our exclusive indicator pin, showing the user exactly how much travel is available in either direction
  • Telescoping frames are side mounted, and their design allows the pulley and bearings to be cantilevered outside of the conveyor frame