COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
EXEF081005 SAE841 PTFE Oil Flange
Unit of Measure

Specifications

Supplier Name

N/A Bunting Bearings, LLC

UPC Code

N/A 717905224294

Manufacturer Part Number

N/A EXEF081005

Bearing Material

N/A Powdered Metal

Bore Diameter

N/A 0.5000 in

Flange Diameter

N/A 0.8750 in

Flange Width

N/A 1/8 in

Material Specification

N/A Society of Automotive Engineers (SAE) 841 Extra

Maximum V Value

N/A 1200 sfpm

Maximum P Value

N/A 2000

Maximum PV Value

N/A 50000

Operating Temperature Range

N/A -40 to 460 ºF

Outside Diameter

N/A 0.6250 in

Overall Length

N/A 0.3125 in

Series

N/A EXEF

Sleeve Bearing Type

N/A Flanged Bearing

Weight

N/A 0.01 lb

Features & Benefits

Features & Benefits

N/A
  • For stop, start and slow speed applications 841 EXTRA is the recommended choice
  • These bearings contain Anderol 465 oil with a finely dispersed PTFE
  • The PTFE in the oil greatly reduces friction and helps to develop a full lubrication film which is especially required on start up
  • A smoother and quieter operation, an easier "break-in" period and longer life can be achieved