Supplier Name |
N/A Bunting Bearings, LLC |
UPC Code |
N/A 717905073137 |
Manufacturer Part Number |
N/A EF141812 |
Bearing Material |
N/A Powdered Metal |
Bore Diameter |
N/A 0.8750 in |
Flange Diameter |
N/A 1.5000 in |
Flange Width |
N/A 1/8 in |
Groove/Plug Type |
N/A Oil-Filled Grooves |
Material Specification |
N/A Society of Automotive Engineers (SAE) 841 Bronze |
Maximum V Value |
N/A 1200 sfpm |
Maximum P Value |
N/A 2000 psi |
Maximum PV Value |
N/A 50000 |
Operating Temperature Range |
N/A 10 to 220 ºF |
Outside Diameter |
N/A 1.1250 in |
Overall Length |
N/A 0.7500 in |
Series |
N/A EF |
Sleeve Bearing Type |
N/A Flanged Bearing |
Standards Met |
N/A American Society for Testing and Materials (ASTM) B438 Grade 1 Type II |
Weight |
N/A 0.1 lb |
Features & Benefits |
N/A
|