COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
70 x 80 x 90 Bronze Bushing
Unit of Measure

Specifications

Supplier Name

N/A Bunting Bearings, LLC

UPC Code

N/A 717905209055

Manufacturer Part Number

N/A CBM070080090

Bearing Material

N/A Cast Bronze

Bore Diameter

N/A 70 mm

Material Specification

N/A C93200 (Society of Automotive Engineers (SAE) 660)

Maximum V Value

N/A 750 sfpm

Maximum P Value

N/A 4000

Maximum PV Value

N/A 75000

Operating Temperature Range

N/A -450 to 500 ºF

Outside Diameter

N/A 80 mm

Overall Length

N/A 90 mm

Series

N/A CBM

Sleeve Bearing Type

N/A Plain Sleeve

Weight

N/A 2.1030 lb

Features & Benefits

Features & Benefits

N/A
  • Bunting cast bronze bearings are machined from continuous cast C93200 (SAE 660) bronze for superior quality and performance
  • The continuous casting process assures a uniform bronze structure throughout the bearing, free from porosity and hard particle inclusions commonly found in other cast processes
  • Our standard bearing line features over 900 sizes, carried in stock at Bunting Bearings and Authorized Distributor
  • These standards provide off-the-shelf economy for most applications, and may be easily resized, oil grooved, or graphite to meet special requirements