COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
ECOP273564 Bearing
Unit of Measure

Specifications

Supplier Name

N/A Bunting Bearings, LLC

UPC Code

N/A 717905223259

Manufacturer Part Number

N/A ECOP273564

Bearing Material

N/A Powdered Metal

Bore Diameter

N/A 1.6875 in

Material Specification

N/A Society of Automotive Engineers (SAE) 841 Bronze Eco

Maximum V Value

N/A 1200 sfpm

Maximum P Value

N/A 2000

Maximum PV Value

N/A 50000

Operating Temperature Range

N/A 10 to 220 ºF

Outside Diameter

N/A 2-3/16 in

Overall Length

N/A 4.0000 in

Series

N/A ECOP

Sleeve Bearing Type

N/A Plain Sleeve

Standards Met

N/A American Society for Testing and Materials (ASTM) B438 Grade 1 Type II

Features & Benefits

Features & Benefits

N/A
  • The SAE 841 range has been extended even further for the food industry with the Bunting 841 ECO range.
  • This range of bearings gives you the benefit of being USDA H-1 approved.