COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
BBEP121408 BB-16 Iron/CU Plain Bearing
Unit of Measure

Specifications

Supplier Name

N/A Bunting Bearings, LLC

UPC Code

N/A 717905215872

Manufacturer Part Number

N/A BBEP121408

Bearing Material

N/A Powdered Metal

Bore Diameter

N/A 0.7500 in

Material Specification

N/A BB-16

Maximum V Value

N/A 35 sfpm

Maximum P Value

N/A 8000

Maximum PV Value

N/A 75000

Operating Temperature Range

N/A 10 to 220 ºF

Outside Diameter

N/A 0.8750 in

Overall Length

N/A 0.5000 in

Series

N/A BBEP

Sleeve Bearing Type

N/A Plain Sleeve

Weight

N/A 0.02 lb

Features & Benefits

Features & Benefits

N/A
  • Bunting BB-16 is a self-lubricating, powdered metal bearing material typically used for heavily loaded applications.
  • This bearing material has excellent compressive strength, wearability and is shock resistant .
  • This bearing is heat treated to a spec of HRB 70 min. and oil impregnated with an extreme pressure oil