COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
EW142402 Sintered Bearing Washer
Unit of Measure

Specifications

Supplier Name

N/A Bunting Bearings, LLC

UPC Code

N/A 717905089244

Manufacturer Part Number

N/A EW142402

Bearing Material

N/A Powdered Metal SAE 841 Bronze

Inside Diameter

N/A 0.8750 in

Material Specification

N/A Society of Automotive Engineers (SAE) 841

Maximum V Value

N/A 1200 sfpm

Maximum P Value

N/A 2000

Maximum PV Value

N/A 50000

Nominal Overall Length

N/A 1/8 in

Operating Temperature Range

N/A 10 to 220 ºF

Outside Diameter

N/A 1.50 in

Plug Type

N/A No Plugs

Series

N/A EW

Standards Met

N/A MIL-B-5687C Type I Comp. A MIL-B-5687D Type I Grade 1 MIL-C-50709 Type II Grade 1 United States Department of Agriculture (USDA H-1)

Thickness

N/A 0.1250 in

Weight

N/A 0.04 lb

Features & Benefits

Features & Benefits

N/A
  • Bunting sintered bronze stock bearings have long conformed to ASTM chemical and physical properties, and are the first to include all ASTM standard sizes to ASTM recommended dimensions and tolerances
  • After forming, sintering and sizing, the bearings are vacuum impregnated with SAE 30 oil that provides lubricant which is metered from the bearing to the shaft during rotation
  • Standard off-the-shelf oil impregnated bronze bearings should function satisfactorily in temperatures ranging from 10 ºF to 220 ºF