COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
TT2304-2 Thrust Bearing Print# 1950S061
Unit of Measure

Specifications

Supplier Name

N/A Bunting Bearings, LLC

UPC Code

N/A 717905123986

Manufacturer Part Number

N/A TT2001

Bearing Material

N/A Powdered Metal SAE 841 Bronze

Inside Diameter

N/A 1.2500 in

Maximum V Value

N/A 1200 sfpm

Maximum P Value

N/A 2000

Maximum PV Value

N/A 50000

Operating Temperature Range

N/A 10 to 220 ºF

Outside Diameter

N/A 2.3750 in

Series

N/A TT

Thickness

N/A 0.1250 in

Weight

N/A 0.0930 lb