COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
TT-1001-1 Bronze Thrust Washer
Unit of Measure

Specifications

Supplier Name

N/A Bunting Bearings, LLC

UPC Code

N/A 717905138553

Manufacturer Part Number

N/A EW081601.5

Bearing Material

N/A Powdered Metal SAE 841 Bronze

Inside Diameter

N/A 0.5000 in

Maximum V Value

N/A 1200 sfpm

Maximum P Value

N/A 2000

Maximum PV Value

N/A 50000

Operating Temperature Range

N/A 10 to 220 ºF

Outside Diameter

N/A 1 in

Series

N/A TT

Thickness

N/A 0.1250 in

Weight

N/A 0.0160 lb