COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
TT1603 Thrust Bearing
Unit of Measure

Specifications

Supplier Name

N/A Bunting Bearings, LLC

Manufacturer Part Number

N/A TT2304-1

Bearing Material

N/A Powdered Metal SAE 841 Bronze

Inside Diameter

N/A 1.0000 in

Material Specification

N/A Society of Automotive Engineers (SAE) 841

Maximum V Value

N/A 1200 sfpm

Maximum P Value

N/A 2000

Maximum PV Value

N/A 50000

Operating Temperature Range

N/A 10 to 220 ºF

Outside Diameter

N/A 1.6250 in

Plug Type

N/A No Plugs

Series

N/A TT

Standards Met

N/A MIL-B-5687C Type I Comp. A MIL-B-5687D Type I Grade 1 MIL-C-50709 Type II Grade 1 United States Department of Agriculture (USDA H-1)

Thickness

N/A 0.1250 in

Weight

N/A 0.03 lb