COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
CB 3442-48 Bronze Bearing
Unit of Measure

Specifications

Supplier Name

N/A Bunting Bearings, LLC

UPC Code

N/A 717905066283

Manufacturer Part Number

N/A CB303832

Bearing Material

N/A Cast Bronze C93200 (Society of Automotive Engineers (SAE) 660)

Bore Diameter

N/A 2.1250 in

Groove/Plug Type

N/A None

Material Specification

N/A Society of Automotive Engineers (SAE) 660 (C932)

Maximum V Value

N/A 750 sfpm

Maximum P Value

N/A 4000 psi

Maximum PV Value

N/A 75000

Operating Temperature [Max]

N/A 500 ºF

Outside Diameter

N/A 2-5/8 in

Overall Length

N/A 3.0000 in

Series

N/A CB

Sleeve Bearing Type

N/A Plain Sleeve

Standards Met

N/A 83-7-7-3 American Society for Testing and Materials (ASTM) B505 CDA 932 Society of Automotive Engineers (SAE 660)

Weight

N/A 3.53 lb

Features & Benefits

Features & Benefits

N/A
  • Bunting cast bronze bearings are machined from continuous cast C93200 (SAE 660) bronze for superior quality and performance.
  • The continuous casting process assures a uniform bronze structure throughout the bearing, free from porosity and hard particle inclusions commonly found in other cast processes.
  • Our standard bearing line features over 900 sizes, carried in stock at Bunting Bearings and Authorized Distributors.
  • These standards provide off-the-shelf economy for most applications, and may be easily resized, oil grooved, or graphite to meet special requirements.
  • In addition to standard sleeve (plain) bearings, see your local Motion Branch for: Machined to print bearings Precision finished bearings Grease or oil grooved bearings Graphite-filled grooved bearings Graphite-filled plug type bearings Special alloy bearings