COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
NT081601 Nylon Thrust Bearing
Unit of Measure

Specifications

Supplier Name

N/A Bunting Bearings, LLC

UPC Code

N/A 717905110313

Manufacturer Part Number

N/A NT081601

Bearing Material

N/A Nylon

Inside Diameter

N/A 0.5000 in

Maximum V Value

N/A 360 sfpm

Maximum P Value

N/A 400

Maximum PV Value

N/A 3000

Nominal Overall Length

N/A 1/16 in

Operating Temperature Range

N/A -20 to 250 ºF

Outside Diameter

N/A 1 in

Plug Type

N/A No Plugs

Series

N/A NT

Thickness

N/A 0.0625 in

Weight

N/A 0.0016 lb