COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
TT2101-1 0.8905" x 2.125" x 1/8" 102437 P/M
Unit of Measure

Specifications

Supplier Name

N/A Isostatic

Manufacturer Part Number

N/A TT2101-1

Bearing Material

N/A Powdered Metal Society of Automotive Engineers (SAE) 841 Bronze

Inside Diameter

N/A 0.8750 in

UPC Code

N/A 00846802010331

Maximum P Value

N/A 2000 psi

Maximum PV Value

N/A 50000 psi

Maximum V Value

N/A 1200 sfpm

Operating Temperature Range

N/A 10 to 220 ºF

Outside Diameter

N/A 2.1250 in

Thickness

N/A 0.1250 in

Weight

N/A 0.084 lb