COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
BJ4T081602 1/2 x 1 x 1/16
Unit of Measure

Specifications

Supplier Name

N/A Bunting Bearings, LLC

UPC Code

N/A 717905196416

Manufacturer Part Number

N/A BJ4T081602

Bearing Material

N/A Polytetrafluoroethylene (PTFE) BJ4

Inside Diameter

N/A 0.5000 in

Material Specification

N/A JLON 4200

Maximum V Value

N/A 400 sfpm

Maximum P Value

N/A 1100

Maximum PV Value

N/A 30000 psi30000

Nominal Overall Length

N/A 1/16 in

Operating Temperature Range

N/A -250 to 550 ºF

Outside Diameter

N/A 1 in

Plug Type

N/A No Plugs

Series

N/A BJ4T

Thickness

N/A 0.0625 in

Weight

N/A 0.0119 lb