COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
Unit of Measure

Specifications

Supplier Name

N/A Brennan

Manufacturer Part Number

N/A FS2408-16

Prop 65

N/A Yes

Adapter Type

N/A Plug

Material

N/A Steel

Overall Length

N/A 1.099 in

Weight

N/A 0.410 lb