Supplier Name |
N/A Nexen |
Manufacturer Part Number |
N/A 964642 |
Axial Misalignment |
N/A ± 0.04 in |
Bore Size |
N/A 0.406 in |
Bore Type |
N/A Finished with No Keyway |
Compatible Brake Part Number |
N/A 964640 |
Compatible Brake Size |
N/A BSB-02 |
Finish |
N/A Aluminum Uncoated Steel |
Maximum Angular Misalignment |
N/A 0.8 º |
Maximum Parallel Misalignment |
N/A 0.06 mm |
Rating |
N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS) |
Torsional Rigidity |
N/A 258 ft·lb/rad |
Weight |
N/A 0.250 lb |