Supplier Name |
N/A Nexen |
Manufacturer Part Number |
N/A 801706 |
Actuation |
N/A Air/Air |
Approximate Brake Facing Life |
N/A 394 hp·hr |
Approximate Clutch Facing Life |
N/A 394 hp·hr |
Bore Type |
N/A Straight |
Brake Air Chamber Volume when New |
N/A 1.870 in³ |
Brake Air Chamber Volume when Worn Out |
N/A 2.521 in³ |
Brake Facing Edge Color Code |
N/A Red |
Brake Facing Type |
N/A Standard Coefficient |
Brake Peak Thermal Input Rate |
N/A 12.00 hp |
Clutch Air Chamber Volume when New |
N/A 1.493 in³ |
Clutch Air Chamber Volume when Worn Out |
N/A 2.145 in³ |
Clutch Facing Edge Color Code |
N/A Red |
Clutch Facing Type |
N/A Standard Coefficient |
Clutch Peak Thermal Input Rate |
N/A 12.00 hp |
Combination Type |
N/A National Electrical Manufacturers Association (NEMA) C-Faced Clutch-Brake |
Combined Continuous Thermal Dissipation |
N/A 0.18 hp |
Combined Heat Sink Capacity |
N/A 8385 ft·lb |
Cv Factor |
N/A 0.120 |
Drive Inertia |
N/A 6.20 lb·in² |
Finish |
N/A Black Oxide |
Frame Size |
N/A 143TC 145TC |
Alternating Current (AC) Input Voltage at 50/60 Hertz (Hz) and 2.5 Watt (W) |
N/A 115 V |
Input Shaft Diameter |
N/A 0.875 in |
UPC Code |
N/A 662284241182 |
Maximum Speed |
N/A 1800 rpm |
Maximum Pressure |
N/A 80 psi |
Maximum Static Brake Torque |
N/A 325 in·lb |
Maximum Static Clutch Torque |
N/A 290 in·lb |
Open or Enclosed Design |
N/A Enclosed |
Output Shaft Diameter |
N/A 0.875 in |
Overhung Load Capacity |
N/A 195 lb |
Port Size |
N/A 1/8 in |
Port Type |
N/A National Pipe Thread (NPT) |
Rating |
N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS) |
Series |
N/A FMCBE |
Shaft Inertia |
N/A 7.10 lb/in² |
Temperature Range |
N/A 32 to 150 ºF |
Weight |
N/A 40.00 lb |
Restrictions |
N/A Locking Key Output Shafts can only be inserted into Reducers and are not for Pulley or Coupling Mounting. |