Supplier Name |
N/A Nexen |
Manufacturer Part Number |
N/A 923570 |
Actuation |
N/A Air/Spring |
Bore Size |
N/A 1.1250 in |
Bore Type |
N/A Straight |
Clutch Air Chamber Volume when New |
N/A 2.399 in³ |
Clutch Air Chamber Volume when Worn Out |
N/A 4.516 in³ |
Combination Type |
N/A Shaft Mounted Clutch-Brake |
Drive Arrangement |
N/A Pilot Mount |
Drive Inertia |
N/A 11.51 lb·in² |
Finish |
N/A Machined Aluminum |
Length |
N/A 5.14 in |
UPC Code |
N/A 662284253574 |
Maximum Speed |
N/A 750 rpm |
Maximum Speed at 40 Pound per Square Inch (psi) |
N/A 750 rpm |
Maximum Speed at 50 Pound per Square Inch (psi) |
N/A 450 rpm |
Maximum Speed at 60 Pound per Square Inch (psi) |
N/A 350 rpm |
Maximum Speed at 70 Pound per Square Inch (psi) |
N/A 300 rpm |
Maximum Speed at 80 Pound per Square Inch (psi) |
N/A 250 rpm |
Maximum Pressure |
N/A 80 psi |
Maximum Static Brake Torque |
N/A 25 in·lb |
Maximum Static Clutch Torque |
N/A 2100 in·lb |
Minimum Engagement Pressure |
N/A 16 psi |
Minimum Sprocket Size |
N/A 25/60T 35/40T 40/31T 50/25T 60/22T |
Open or Enclosed Design |
N/A Open |
Outside Diameter |
N/A 4.56 in |
Pilot or Drive Flange Bolt Circle Data |
N/A 4, 0.250-20 Holes at 90º on A 3.500 in Circle |
Pilot Size |
N/A 3.000 in |
Port Size |
N/A 1/8 in |
Port Type |
N/A National Pipe Thread (NPT) |
Rating |
N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS) |
Series |
N/A LSCB |
Shaft Inertia |
N/A 3.03 lb/in² |
Temperature Range |
N/A 32 to 150 ºF |
Weight |
N/A 10 lb |