Supplier Name |
N/A Nexen |
Manufacturer Part Number |
N/A 928200 |
Actuation |
N/A Air/Spring |
Approximate Brake Facing Life |
N/A 394 hp·hr |
Approximate Clutch Facing Life |
N/A 394 hp·hr |
Bore Type |
N/A Straight |
Brake Air Chamber Volume when New |
N/A 0.550 in³ |
Brake Air Chamber Volume when Worn Out |
N/A 1.392 in³ |
Brake Facing Edge Color Code |
N/A Red |
Brake Facing Type |
N/A Standard Coefficient |
Brake Heat Sink Capacity |
N/A 45000 ft·lb |
Clutch Air Chamber Volume when New |
N/A 0.245 in³ |
Clutch Air Chamber Volume when Worn Out |
N/A 0.835 in³ |
Clutch Facing Edge Color Code |
N/A Red |
Clutch Facing Type |
N/A Standard Coefficient |
Clutch Heat Sink Capacity |
N/A 45000 ft·lb |
Combination Type |
N/A National Electrical Manufacturers Association (NEMA) C-Faced Clutch-Brake |
Combined Continuous Thermal Dissipation |
N/A 0.40 hp |
Drive Inertia |
N/A 7.81 lb·in² |
Finish |
N/A Black Oxide |
Frame Size |
N/A 143TC 145TC |
Input Shaft Diameter |
N/A 0.875 in |
UPC Code |
N/A 662284251693 |
Maximum Speed |
N/A 1800 rpm |
Maximum Pressure |
N/A 80 psi |
Maximum Static Brake Torque |
N/A 540 in·lb |
Maximum Static Clutch Torque |
N/A 415 in·lb |
Minimum Engagement Pressure |
N/A 5 psi |
Open or Enclosed Design |
N/A Open |
Output Shaft Diameter |
N/A 0.875 in |
Overhung Load Capacity |
N/A 281 lb |
Port Size |
N/A 1/8 in |
Port Type |
N/A National Pipe Thread (NPT) |
Rating |
N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS) |
Series |
N/A MDB |
Shaft Inertia |
N/A 9.06 lb/in² |
Temperature Range |
N/A 32 to 150 ºF |