COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
944900 3-Way Valve Manual 1/8" NPT
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 944900

Cv Factor

N/A 0.266

Function

N/A 3-Way

For Use With

N/A Pneumatic Control Systems

Mounting Type

N/A In Line

Operating Pressure Range

N/A 0 to 150 psi

Orifice Size

N/A 0.094 in

Parts Category

N/A Valve Valve Accessories

Port Size

N/A 1/8 in

Port Type

N/A National Pipe Thread (NPT)

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Series

N/A 3-Way Valve

Weight

N/A 0.5 lb